IESNA:LM-63-2002
[TEST]P948932
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22093
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3267 3624.7 3940.6 4171.4 4216.1 3965.1 3672.3 3496.4 3471.8 3621.9
3919 4282.5 4682 5269.1 5772.5 6102.8 6472 6917.7 7441.3 7931.7
8348.6 8634.2 8569.3 8363 7755.8 6470.6 4845 3255.5 1863.6 1044.3
698.1 476 206.3 106.7 37.5 0 0
3267 3604.5 3927.6 4155.5 4207.5 3966.6 3673.8 3489.2 3458.9 3601.7
3887.3 4237.8 4627.2 5142.1 5701.8 6006.1 6376.8 6793.7 7324.5 7796.2
8210.1 8511.6 8459.7 8239 7712.5 6508.1 4974.8 3359.3 1896.8 1032.8
699.6 491.9 207.7 121.2 44.7 7.2 0
3267 3607.4 3916.1 4161.3 4245 4060.3 3764.7 3549.7 3490.6 3584.4
3831 4129.6 4519 4953.2 5511.4 5838.8 6154.7 6531.2 7023 7471.6
7913 8162.5 8152.4 7855.3 7478.8 6506.7 5140.7 3471.8 2054 1240.5
853.9 627.4 414 264 163 63.5 0
3267 3572.8 3877.2 4122.4 4259.4 4172.9 3908.9 3668 3549.7 3587.2
3758.9 4021.4 4314.2 4640.2 5122 5546 5879.2 6234 6648 7129.8
7548.1 7914.4 8135.1 8119.3 8089 8152.4 7581.2 6219.6 3884.4 1843.4
1162.6 898.6 644.8 416.9 204.8 50.5 0
3267 3548.3 3826.7 4082 4259.4 4320 4149.8 3920.4 3730 3663.7
3743 3929.1 4167.1 4445.5 4722.4 5152.2 5651.3 5996 6438.9 6897.5
7390.8 7807.7 8127.9 8374.6 8478.4 8665.9 8916.9 8169.7 6297.5 3519.4
1371.7 634.7 428.4 269.7 135.6 17.3 0
3267 3522.3 3763.2 4011.3 4214.7 4361.8 4390.7 4259.4 4095 3957.9
3929.1 4009.9 4190.2 4384.9 4643.1 4908.5 5364.3 5964.3 6382.6 6720.1
7158.6 7690.9 8250.5 8749.6 9238.6 9795.3 10789.1 11833.4 11544.9 9886.2
6920.6 3376.7 1074.6 376.5 134.1 15.9 0
3267 3471.8 3678.1 3894.5 4100.7 4285.4 4451.2 4552.2 4563.7 4534.9
4514.7 4556.5 4656.1 4806.1 5003.7 5267.6 5600.8 6036.4 6584.5 7167.3
7739.9 8410.6 9212.6 10080.9 11073.3 11974.8 13052.2 14842.3 17757.3 18778.6
16182.2 10705.5 5550.3 2622.3 913 108.2 0
3267 3464.6 3647.8 3838.2 4044.5 4224.8 4412.3 4578.2 4686.3 4746.9
4813.3 4918.6 5057 5233 5481.1 5785.5 6136 6573 7082.2 7683.6
8354.4 9065.5 9871.8 10825.2 11782.9 12752.2 13803.7 15244.7 17903 20199.3
18729.5 13120 7028.8 3070.9 930.3 90.9 0
3267 3428.6 3581.5 3750.2 3916.1 4097.8 4281 4471.4 4667.6 4869.5
5057 5269.1 5540.2 5876.3 6342.2 6835.5 7376.4 7931.7 8550.5 9251.5
9946.8 10639.1 11344.4 12117.6 12954.2 13772 14602.8 15598.1 17082.3 18410.8
17614.5 14261 8944.3 3753.1 794.8 72.1 0
3267 3365.1 3471.8 3582.9 3702.6 3829.6 3966.6 4118 4289.7 4496
4759.9 5067.1 5414.8 5877.8 6490.8 7188.9 7905.8 8684.7 9538.6 10431.4
11338.7 12169.5 12955.6 13697 14349 14976.4 15706.3 16515.4 17512.1 17496.3
15514.4 11980.5 6727.3 1974.6 297.1 41.8 0
3267 3300.2 3344.9 3391.1 3438.7 3499.3 3569.9 3647.8 3737.2 3859.9
4021.4 4208.9 4444 4784.4 5260.4 5847.5 6518.2 7216.3 7921.6 8588
9196.7 9798.2 10396.8 10973.8 11485.8 11941.6 12404.6 12925.3 13304.7 12458
10179 7027.4 2783.8 571.2 157.2 51.9 0
3267 3269.9 3274.2 3287.2 3304.5 3319 3343.5 3368 3395.4 3435.8
3493.5 3554.1 3621.9 3744.5 3930.5 4148.3 4461.3 4839.2 5308 5811.4
6320.6 6824 7334.6 7812 8234.6 8611.1 8929.9 9245.8 9286.1 8266.4
6607.6 4566.6 1829 364.9 93.8 28.8 0
3267 3231 3209.3 3177.6 3143 3106.9 3059.3 3013.2 2946.8 2863.2
2773.7 2646.8 2531.4 2456.4 2439.1 2475.2 2625.2 2892 3232.4 3581.5
3891.6 4138.2 4354.6 4545 4686.3 4755.6 4684.9 4361.8 3682.4 2649.7
1624.1 849.6 323.1 85.1 18.8 0 0
3267 3167.5 3047.8 2913.6 2762.2 2571.8 2365.5 2134.7 1901.1 1696.3
1530.4 1396.2 1290.9 1215.9 1164 1113.5 1074.6 1064.5 1110.6 1237.6
1387.6 1485.7 1491.4 1406.3 1265 1071.7 869.8 657.7 460.1 279.8
164.4 96.6 51.9 17.3 4.3 0 0
3267 3089.6 2876.1 2628 2325.1 2012.1 1720.8 1492.9 1321.2 1175.6
1041.4 917.4 825.1 781.8 760.1 731.3 709.7 689.5 663.5 640.4
623.1 594.3 551 493.3 428.4 362 300 252.4 212 173.1
129.8 83.7 38.9 10.1 2.9 0 0
3267 2998.7 2685.7 2310.7 1931.4 1593.8 1365.9 1198.6 1044.3 915.9
835.1 787.5 747.2 711.1 676.5 643.3 610.1 569.7 525 486.1
458.7 431.3 405.3 369.3 337.5 298.6 265.4 230.8 191.8 150
99.5 59.1 27.4 10.1 2.9 0 0
3267 2949.7 2545.8 2075.6 1648.7 1373.2 1185.7 1021.2 907.3 852.5
807.7 758.7 709.7 664.9 624.6 585.6 539.5 490.4 442.8 403.9
372.1 340.4 320.2 301.5 276.9 248.1 216.4 181.7 139.9 99.5
70.7 41.8 18.8 4.3 0 0 0
3267 2879 2390.1 1860.7 1469.8 1237.6 1057.3 943.3 887.1 842.4
797.6 741.4 686.6 633.2 579.8 526.5 473.1 424.1 385.1 354.8
331.8 311.6 291.4 264 236.6 210.6 180.3 148.6 119.7 95.2
70.7 46.2 15.9 0 0 0 0
3267 2835.8 2280.4 1725.1 1383.3 1165.5 1003.9 934.7 892.8 846.7
797.6 741.4 680.8 617.3 555.3 494.7 441.4 401 372.1 343.3
317.3 289.9 266.8 243.8 220.7 193.3 163 132.7 109.6 86.5
62 37.5 8.7 0 0 0 0
3267 2796.8 2196.8 1648.7 1348.6 1135.2 995.3 946.2 898.6 851
803.4 748.6 689.5 626 562.5 506.3 460.1 415.4 376.5 340.4
310.1 276.9 251 226.5 199.1 164.4 131.3 109.6 89.4 66.4
44.7 21.6 4.3 0 0 0 0
3267 2798.2 2176.6 1628.5 1322.7 1116.4 998.1 957.8 918.8 871.2
822.2 770.2 716.9 657.7 595.7 536.6 486.1 439.9 401 363.5
324.5 284.2 251 220.7 187.5 150 113.9 95.2 76.4 57.7
37.5 17.3 2.9 0 0 0 0
3267 2830 2206.9 1648.7 1338.5 1126.5 1002.5 962.1 924.6 877
829.4 778.9 724.1 666.4 605.8 545.2 490.4 444.3 412.5 377.9
330.3 289.9 253.9 222.1 184.6 148.6 113.9 95.2 75 56.3
37.5 17.3 4.3 0 0 0 0
